TBIL-L4-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000883Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
DMA-EZCCM-001Compact Multiprotocol I/O Module for Ethernet Industrial Ethernet Gateway with Daisy Chain Functionality for Cognex DataMan100001465Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRS232, Digital input
TBIL-S4-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Universal Digital Channels, 4 M12 Ports100002596Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input/output, Digital output, Digital input
TBIL-S3-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Universal Digital Channels, 8 M8 Ports100002595Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input/output, Digital output, Digital input
TBIL-S4-8DIPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital Inputs, 4 M12 Ports100002597Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
TBIL-S3-8DIPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital Inputs, 8 M8 Ports100002594Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LL-8DIP-8DOPCompact multiprotocol I/O module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100004251Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEC-LL-8IOLCompact I/O Module for EtherCAT 8 IO-Link Master Channels100004614Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOLCompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100003910Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
FIL20-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100028254Network protocolIO-LinkProtection classIP20