TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-EMN-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs100051093Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital input
TBIL-EMN-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100051094Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-ELL-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100053317Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP67Signal typeIO-Link, Digital output, Digital input/output, Digital input
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
SCOB-10S-0001piconet Stand-alone Module for CANopen 1-channel Incremental Encoder Interface6824153Connection technology signalM12, M23Network protocolCANopenProtection classIP67Signal typeEncoder
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
SCOB-0404D-0008piconet Stand-alone Module for CANopen 4 Digital PNP Inputs Filter 3 ms6824144Connection technology signalM12Network protocolCANopenProtection classIP67Signal typeDigital output, Digital input/output, Digital input
SCOB-04A-0009piconet Stand-alone Module for CANopen 4 Analog Outputs 0…20 mA6824146Connection technology signalM12Network protocolCANopenProtection classIP67Signal typeAnalog output
SDNB-0008D-0003piconet stand-alone module for DeviceNet6824083Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital output