TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-EMN-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs100051093Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital input
TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
SENL-0404D-0001piconet Coupling Module for Modbus TCP 4 Digital PNP Inputs Filter 3 ms6824480Connection technology signalM8Network protocolModbus TCPProtection classIP67Signal typeDigital output, Digital input, Digital input/output
SCOB-10S-0001piconet Stand-alone Module for CANopen 1-channel Incremental Encoder Interface6824153Connection technology signalM12, M23Network protocolCANopenProtection classIP67Signal typeEncoder
BL67-4DO-2A-PBL67 Electronic Module 4 Digital Outputs, PNP, 2.0 A6827174Connection technology signalM8, M12, M23Protection classIP67Signal typeDigital output
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
SCOB-0404D-0008piconet Stand-alone Module for CANopen 4 Digital PNP Inputs Filter 3 ms6824144Connection technology signalM12Network protocolCANopenProtection classIP67Signal typeDigital output, Digital input/output, Digital input