TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-EMN-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs100051093Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital input
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
SDPB-0008D-1004piconet stand-alone module for PROFIBUS-DP6824420Connection technology signalM8Network protocolPROFIBUS-DPProtection classIP67Signal typeDigital output
SCOB-10S-0001piconet Stand-alone Module for CANopen 1-channel Incremental Encoder Interface6824153Connection technology signalM12, M23Network protocolCANopenProtection classIP67Signal typeEncoder
SDNB-0800D-1007piconet stand-alone module for DeviceNet 8 Digital PNP Inputs Filter 3 ms6824459Connection technology signalM8Network protocolDeviceNetProtection classIP67Signal typeDigital input
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
SDPB-10S-0002piconet stand-alone module for PROFIBUS-DP Single Channel Serial Interface RS2326824075Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67Signal typeRS232
TBEC-LL-16DXPCompact I/O Module for EtherCAT 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100055074Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
SCOB-10S-0002piconet Stand-alone Module for CANopen Single Channel Serial Interface RS2326824154Connection technology signalM12Network protocolCANopenProtection classIP67Signal typeRS232