TBIL-EMN-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs100051093Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital input
TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEC-LL-16DXPCompact I/O Module for EtherCAT 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100055074Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
SDNB-0808D-0001piconet stand-alone module for DeviceNet 8 Digital PNP Inputs Filter 3 ms6824169Connection technology signalM8Network protocolDeviceNetProtection classIP67Signal typeDigital output, Digital input/output, Digital input
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link