BL67-B-2M12BL67 base module male 2 x M12 , 5-pin6827186Connection technology signalM12Protection classIP67
FEN20-4IOLCompact IP20 multiprotocol Ethernet I/O station 4 IO-Link Master Channels6814140Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
BL20-E-8DI-24VDC-PBL20 Economy Module 8 Digital Inputs, PNP6827227Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital input
BL20-S6T-SBCSBCBL20 base module Tension spring connection6827064Connection technology signalCage clamp terminalProtection classIP20
BL67-B-2M12-PBL67 base module 1 x M12 connector, 5-pin, paired6827194Connection technology signalM12Protection classIP67
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-S2-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814076Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
BL67-2AI-IBL67 Electronic Module 2 Analog Inputs for Current6827175Connection technology signalM12Protection classIP67Signal typeAnalog input
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
BL67-4DO-0.5A-PBL67 Electronic Module 4 Digital Outputs, PNP, 0.5 A6827173Connection technology signalM8, M12, M23Protection classIP67Signal typeDigital output
TBIL-M1-8DOPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital PNP Outputs 0.5 A6814101Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output