TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-4SLCCompact Multiprotocol I/O Module for Ethernet 4 sorter line controllers100052332Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeSorter line, Digital input, Digital input/output
TBEN-LL-8IOLA-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052327Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052326Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L4-8IOLA-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052910Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEC-LL-16DXPCompact I/O Module for EtherCAT 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100055074Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBDP-L2-16DOPFieldbus I/O module PROFIBUS-DP 16 Digital PNP Outputs 2 A6814003Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital output
TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L4-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814010Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-2COM-4DXPCompact Multiprotocol I/O Module for Ethernet 2 Configurable Serial Interfaces and 4 Universal Digital Channels6814031Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeRS232, RS485, Digital input, Digital output, Digital input/output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output