TBEN-L4-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814037Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBIL-M1-8DOPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital PNP Outputs 0.5 A6814101Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output
TBEN-S2-8DIPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs6814073Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814086Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBDP-L2-16DIPFieldbus I/O module PROFIBUS-DP 16 Digital PNP Inputs6814001Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input
TBNN-S0-DRS-01Adapter for mounting groups of TBEN-S modules on a DIN rail6814040Protection classIP65, IP67, IP69K
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBNN-S0-DRS-05Adapter for mounting groups of TBEN-S modules on a DIN rail6814041Protection classIP65, IP67, IP69K
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEN-S1-8DIPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs, Input Diagnostics per Group6814020Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBIL-M1-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs6814100Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital input