TBEN-LL-8IOLA-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052327Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052326Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L4-8IOLA-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052910Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
FIL20-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100028254Network protocolIO-LinkProtection classIP20
TBIL-EMN-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs100051093Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital input
FEN20-4IOLCompact IP20 multiprotocol Ethernet I/O station 4 IO-Link Master Channels6814140Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
FIL20-8DXP-EI/O Hub for Connecting Digital Signals to IO-Link Master Eight Universal Digital Channels, PNP100005647Connection technology signalScrew terminal, M12Network protocolIO-LinkProtection classIP20Signal typeDigital input, Digital output
FIL20-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master Eight Universal Digital Channels, PNP100005646Connection technology signalScrew terminalNetwork protocolIO-LinkProtection classIP20Signal typeDigital input, Digital output
TBIL-S3-8DIPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital Inputs, 8 M8 Ports100002594Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
TBIL-S4-8DIPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital Inputs, 4 M12 Ports100002597Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
BL67-4IOLBL67 Electronic Module 4 IO-Link Master Channels, 16 Bytes of I/O Data6827386Connection technology signalM12Protection classIP67Signal typeIO-Link, Digital output, Digital input/output, Digital input