DR7.5WE-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030150Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle45° x 15°Max. range (mm)7500
DR30N-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030152Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle5°Max. range (mm)30000
DR15S-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030148Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle15°Max. range (mm)15000
MR15-Q80-IOLCJ-H1141Radar Sensor Scanner for Object and Position Detection100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000
Q90R2-12040-6KDQRadar Sensor3816434Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)20000
Q90R-4040-6KDQRadar Sensor3815098Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
Q90R-4040-6KUQRadar Sensor3815695Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
Q90R-4040-6KIQRadar Sensor3815694Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
T30R-1515-CKDQRadar Sensor3813349Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)6000
T30R-1515-LKDQRadar Sensor3814006Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)25000
T30R-4545-KDQRadar Sensor3808910Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)10000
T30R-1515-KDQRadar Sensor3808907Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)15000