USB-2-IOL-0002IO-Link Master v1.1 with Integrated USB Port 1-channel operation in IOL or SIO mode6825482Accessory typeProgramming adapterProtection classIP40
IOLR-EH30-H1151IO-Link Repeater100038330Accessory typeRepeaterHousing materialStainless steelProtection classIP68, IP69K
REM-191B8T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018248Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
RES-192S8C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020142Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REM-191BA0E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018246Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
RES-192S10C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020143Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REM-190SA0C-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018238Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
RES-192SA0C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020144Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
RI360P0-EQR24M0-IOLX2-H1141Contactless Encoder with Stainless Steel Housing IO-Link1590978Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REM-191B6T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018247Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
RES-193B6E-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020150Output typeAbsolute singleturnFlange diameter (mm)46Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
RES-192S6S-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020145Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft