TNIC-UX-8GEUnmanaged Ethernet Switch100049179Connection technology Ethernet8 × RJ45Number of Ethernet ports8 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP30
TNIC-UX-8FEUnmanaged Ethernet Switch100049176Connection technology Ethernet8 × RJ45Number of Ethernet ports8 portsTransmission rate Ethernet10/100 MbpsProtection classIP30
TNIC-UX-5FEUnmanaged Ethernet Switch100049175Connection technology Ethernet5 × RJ45Number of Ethernet ports5 portsTransmission rate Ethernet10/100 MbpsProtection classIP30
TNIC-UX-5GEUnmanaged Ethernet Switch100049178Connection technology Ethernet5 × RJ45Number of Ethernet ports5 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP30
TNIC-UX-16FEUnmanaged Ethernet Switch100049177Connection technology Ethernet16 × RJ45Number of Ethernet ports16 portsTransmission rate Ethernet10/100 MbpsProtection classIP30
TBEN-L4-SE-U1Unmanaged Ethernet Switch100028460ApprovalsATEX Zone 2/22, cULus, IECEx, CCCProtection classIP65, IP67, IP69K
TBEN-L5-SE-M2Managed Ethernet Switch100004425ApprovalsATEX Zone 2/22, cULus, IECEx, CCCNetwork protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69K
TBEN-L4-SE-M2Managed Ethernet Switch100004426ApprovalsATEX Zone 2/22, cULus, IECEx, CCCNetwork protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69K
TBEN-LL-SE-U1Unmanaged Ethernet Switch100028461ApprovalsATEX Zone 2/22, cULus, IECEx, CCCProtection classIP65, IP67, IP69K
TBEN-LL-SE-M2Managed Ethernet Switch100004427Connection technology Ethernet2 × M12, 8-pin, X-coded, 8 × M12, 4-pin, D-codedNumber of Ethernet ports10 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP65, IP67, IP69K