TBEN-L4-EN1Ethernet Spanner6814037Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-EN1Ethernet Spanner6814035Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L4-SE-U1Unmanaged Ethernet Switch100028460ApprovalsATEX Zone 2/22, cULus, IECEx, CCCProtection classIP65, IP67, IP69K
TBEN-LL-SE-U1Unmanaged Ethernet Switch100028461ApprovalsATEX Zone 2/22, cULus, IECEx, CCCProtection classIP65, IP67, IP69K
TBEN-L5-SE-M2Managed Ethernet Switch100004425ApprovalsATEX Zone 2/22, cULus, IECEx, CCCNetwork protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69K
TBEN-L4-SE-M2Managed Ethernet Switch100004426ApprovalsATEX Zone 2/22, cULus, IECEx, CCCNetwork protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69K
TBEN-LL-SE-M2Managed Ethernet Switch100004427Connection technology Ethernet2 × M12, 8-pin, X-coded, 8 × M12, 4-pin, D-codedNumber of Ethernet ports10 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP65, IP67, IP69K