DX80N9Q45VTRadio Transmission System Base Unit for Serial Sensors3097146Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DX80N9X6S-PM8LWireless system Transfer of I/O Data in Point-To-Point Topology3087094FunctionPoint-to-point
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
DX81-LITH-NBBattery Module For External Power Supply of DX80 Radio Devices3086018Antenna connectionNo radio participantProtection classIP67
DX81-LITHBattery Module For External Power Supply of DX80 Radio Devices3086016Antenna connectionNo radio participantProtection classIP67
K70DXN2T2GRYQPick-to-Light Pick-and-place sensor3096946Input typeCommunication protocolFunctionLimit switch
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DX80G2M6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087099Input typePNPFunctionPoint-to-pointOutput typePNP