LS2LP30-1500Q88Light Screen for Machine Safety Applications Emitter/Receiver Pair3073573CascadableNoScan field (mm)1500Number of beams80Optical resolution (mm)30
SLLP40-1750P88Safety Light Curtain Emitter/Receiver Pair3089733CascadableNoScan field (mm)1750Number of beams50Optical resolution (mm)40
SLC4P14-160P44Safety Light Curtain Emitter/Receiver Pair3804717CascadableNoScan field (mm)160Optical resolution (mm)14
SLC4P24-320P44Safety Light Curtain Emitter/Receiver Pair3806333CascadableNoScan field (mm)320Optical resolution (mm)24
SLC4P14-320P44Safety Light Curtain Emitter/Receiver Pair3806330CascadableNoScan field (mm)320Optical resolution (mm)14
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link