TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SC26-2ESafety Module Programmable safety controller3085067Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINETFunctionControllerProtection classIP20