HLS27DGR0850CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805282
K50APT2WRBF2QK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3805300
TL30BGYXXXAXC1TL30 Basic Tower Light; Black Housing: 2-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805405
SLPVAE14-690EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 14 mm Response (Tr): 19.5 ms; Beams: 69; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805347
HLS27DWR0145CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3805269
WLC60CG640GAQWLC60 Work Light; Length: 640 mm; Nickel Plated Aluminum; Voltage: 12-30 V dc; Environmental Rating: IP68g, IP69K; Color: Green; Cas3805439
TL30BWGBYRNXC1TL30 Basic Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: White3805379
TL30BYWBXXNXQDTL30 Basic Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Yellow3805384
SLPVAE25-410EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 25 mm Response (Tr): 9.5 ms; Beams: 21; Range: 0.1 to 4 m (4 in to 13.1 ft); Heigh3805364
K30LGYXPK30 Series EZ-LIGHT: 2-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green3805351
TL70ZBYGWQTL70 Tower Light, Black Housing: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Blue Yellow Green Whi3805478
WLS28-2XWGRXX3-0570L25S24QWLS28-2 3 Color Light Strip; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White Green Red; 253805320