WLS27XWY-710DSQWLS27 Dual Color Light Strip; Diffused Window; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Color:3805866
SI-LS42DMMH-805879Solenoid Locking: Standard In-line; 8-pin M12 Euro Pigtail; Solenoid Voltage: 24 V ac/dc; Contact Configuration: 2 NC; 1 NC/1 NO; Di3805879
TL50BLZY2GRBeacon Tower Light: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Yellow flash Green steady Red stea3805858
TL70WBYRAPQTL70 Tower Light; Black Housing: 4-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3805847
K50PTALRGB14K50 Pro Touch Series: 14-color RGB Touch Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3805915
TL70YRGWTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow3805820
TL70DXN2GYRBQTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Green3805878
SP350RGGA120EZ-LIGHT Traffic Series: 3-Indicator Daylight Visible; Voltage: 85-130 V ac; Housing: Polycarbonate; IP65; Colors: Red Green Green;3805870
K50PTALGRY3K50 Pro Touch Series: 3-color RGB Touch Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3805926
DX80SR9M-HLSerial Data Radio Multihop 900 MHz 1W; Internal Antenna; No Inputs or Outputs; Euro Male Quick Disconnect3805980
TL50BLGBY1R1QPBeacon Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3805885
K50ANT2WGCQK50 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673805874