TL70GGGTTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green G3806070
TL50BLR1R1R1R1QPTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red rotat3806087
K30ALBT2GWHQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Latching Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: B3806032
B-TL70DR2M-5 W/15TL70 Wireless Multihop Base Module 2.4 GHz; Supports 1-3 Modules; Voltage: 12-30 V dc; Environmental Rating: IP65; 5 Wire 5 m (15 ft3806023
TL50BLZGGBeacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Green Green; 2 m (6.5 ft) Cable3806037
TL50BAOS3ITower Light: 1-Color Sealed; Omnidirectional Pulsed Audible Indicator with Intensity Adjust; Voltage: 18-30 V dc or 24 V ac; Environ3806066
K50PTFAMRGB14K50 Pro Touch Series FDA: 14-color RGB Touch Sensor; Voltage: 12-30 V dc; Housing: FDA Polycarbonate; IP67 IP69K; Input/Output: Bimo3806106
TL50BLZB1G1Beacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue rotate Green rotate; 2 m (6.53806100
K50LIYBXPK50LI Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex ia - Intrinsically Safe; Voltage: 8-30 V dc; Housing: P3806036
WLS28-2XR1130DXPBQWLS28-2 Work Light Strip; Switched; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Red; Euro 4-pin Integra3806184
TL50BLGBY2ALS4QTL50BL Tower Light: 3-Color Sealed Loud Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Inpu3806101
TL50BLY1Y1Y1AOSICQBeacon Tower Light; Gray Housing: 3-Color Sealed; Omni-directional Continuous Audible Indicator w/ Intensity Adjust; Voltage: 12-303806068