TL50BLRYG2QTL50BL Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red stead3806224
TL50VOBGYRAOS3IQTower Light: 6-Color Sealed Omni-directional; Pulsed Audible Indicator with Intensity Adjust; Voltage: 12-30 V dc or 24 V ac; Enviro3806135
TL70WWWWWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: White W3806212
TL50OWBGYRAOSCTower Light; Gray Housing: 6-Color Sealed Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environment3806309
TL50BLR1G1QBeacon Tower Light: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red rotat3806233
CL50RXXPQPColumn Light: 1-Color Indicator; Voltage: 18-30 V dc; Environmental Rating: IP67; Input: PNP; Colors: Red; Euro 4-pin 150 mm (6 in)3806226
TL70ZRYAQTL70 Tower Light, Black Housing: 2-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red Yellow; S3806283
TL70GYRBTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green Y3806225
TL50BLG2AOSQBeacon Tower Light: 1-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806199
WLS28-2XR1130XPBQWLS28-2 Work Light Strip; Switched; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Red; Euro 4-pin Integra3806228
TL50BLZWRYBeacon Tower Light: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: White Red Yellow; 2 m (6.5 ft) Cab3806244
TL70ZGRBALTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Re3806312