TL50YBRGAQPTower Light: 4-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Yellow B3806376
TL50GYRBWAKQTower Light IO-Link Series: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green Yellow Red Blu3806356
TL50BLRYGBAOS3Beacon Tower Light: 4-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3806460
SLC4R24-320P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 24 mm; Response (Tr): 8.0 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 323806332
SLC4R14-240P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806323
TL50MYRBWQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Magenta Yellow R3806347
HLS27DWR0850C W/30HLS27 Hazardous Location Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3806428
K80L3THGRRX1NQK80 Series EZ-LIGHT: 3-Color Segmented Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: NPN; Colors: Green Red R3806372
WLS28-2CG2R2-1130XQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (50 percent), Red (3806373
TL50BLY1AOS3Beacon Tower Light: 1-Color Sealed; Omnidirectional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3806485
TL30BBYRXXNXQDTL30 Basic Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: B3806455
WLS28-2CG2R2-570DXQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (50 percent), Red (503806385