TL70WWAQTL70 Tower Light; Black Housing: 2-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3806665
TL50BLZR1ALS3QPBeacon Tower Light: 1-Color Sealed Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flashing3806629
K30ABT2WWHQ-806644K30 Series: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar (3806644
TL50BLR1R1R1AOSQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806622
TL50BLZB1ALS3QPBeacon Tower Light: 1-Color Sealed Pulsed Audible Indicator; Voltage: 100-240 V ac; Environment Rating: IP67; Colors: Blue flashing;3806625
TL50C7KCQTL50 Pro Tower Light with IO-Link, Compact Gray Housing: 7-Segment; Voltage: 18-30 V dc; Environmental Rating: IP67; Colors: Multico3806769
TL70RGWTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3806552
WLS27CWG-285HSQWLS27 Dual Color Light Strip; Length: 285 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3806806
WLS28-2CWW285L25XWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Cascadabl3806737
TL70DXN9GRTL70 Wireless Tower Light, 900 MHz, Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Green3806771
S22AMTS-806845S22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Moment3806845