TL50HBWGYRCQTL50H Tower Light, Gray Housing: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colo3806847
TL50BLGY2BAOSQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806763
TL50GBORAOSICQTower Light; Gray Housing: 4-Color Sealed; Omni-directional Continuous Audible Indicator w/intensity adjust; Voltage: 18-30 V dc or3806775
TL70BRALQTL70 Tower Light, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3806776
TL70GBORALMCQTL70 Tower Light; Gray Housing: 4-Color Loud Multitone Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bi3806772
TL70OGYRBAQTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3806778
SP350RRRPEZ-LIGHT Traffic Series: 3-Indicator Daylight Visible; Voltage: 15-30 V dc; Housing: Polycarbonate; IP65; Input: PNP; Colors: Red Re3806562
TL70RWAQTL70 Tower Light; Black Housing: 2-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3806749
TL50RYRYAQTower Light: 4-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Red Yell3806745
S22ALTSWGHQS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Latchi3806747
WLS28-2XR570DXPBQWLS28-2 Work Light Strip; Switched; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Red; Euro 4-pin Integral3806770
TL50BLWYRCQTL50BL Tower Light, Gray Housing: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Col3806740