WLS15XGR0640DSC2WLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; 2 m (6.5 ft)3806966
K50LBRY2NK50 Series EZ-LIGHT: 3-Color Multi-Function Indic; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: NPN; Colors: Blue Red3806870
TL70GRBWOATTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3806779
TL50GBRWQTL50 Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Green Blue3806890
WLS28-2CWR-710SQWLS28-2 Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100%), Red (103806844
HLS27DB0285CHLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67;; Color: Blue; 2m (6.5ft3806883
TL70GBORAPCQTL70 Tower Light; Gray Housing: 4-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimo3806773
TL50HZWYRBGTL50H Tower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: White Yellow Red Blue Green; 2 m (63806887
WLB32ZC285MQMEFWLB32 Work Light Bar; Motion Sensor; Length: 285 mm; Voltage: 90-264 V ac; Environmental Rating: IP50; Color: White; Cascadable; Qui3807075
TL50HWBYRAOS4QHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environment3807042
K50LMBRYPK50LM Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3807052