WLS28-2XGR-285DXWLS28-2 Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (13807058
TL50BLG1G1G1Beacon Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green rot3807095
TL70ZGYRWALTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Ye3807067
TL50BLY1Y2Y1Y2AOS4QBeacon Tower Light 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3807059
DX80N9Q45PS150G NBWireless Q45 900 MHz; with Integrated 0-150 PSI Gauge; Pressure Sensor, No Battery3807017
WLS28-2CWW430L25XPBQWLS28-2 Work Light Strip; Switched; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens;3807038
TL70WCQTL70 Tower Light; Gray Housing: 1-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: White; E3807109
TL70ZWQTL70 Tower Light, Black Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: White; Supports 1-4 M3807087
TL50C2ALSKQTL50 Pro Tower Light with IO-Link Sealed Loud Audible, Compact Black Housing: 2-Segment; Voltage: 18-30 V dc; Environmental Rating:3807176
WLS28-2XGR-430DXWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (100 per3807056
WLS28-2XWW850DXMWLS28-2 Work Light Strip; Motion Switch; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 2 m (6.3807085