TL50BLZY1G1ABeacon Tower Light: 2-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP50; Colors: Yellow rotate Green rotate3807360
K90LRWBPQK90 Series EZ-LIGHT; 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP67; Input: PNP; Colors: Red White Blue; Euro 5-3807220
TL70BGYRALTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3807384
TL50HBGRAOS4IHigh Intensity Tower Light: 3-Color Sealed; Omni-directional Staccato Audible Indicator w/ Intensity Adjust; Voltage: 18-30 V dc or3807385
WLS27CGRX2S-0570HS24QWLS27 Two Segment Light Strip; Length: 570 mm; Heavy Diffuse; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Gre3807345
TL70OAPQTL70 Tower Light; Black Housing: 1-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3807387
WLS27CGRX2S-0285HS24QWLS27 Two Segment Light Strip; Length: 285 mm; Heavy Diffuse; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Gre3807337
TL50HGBYAOSHigh Intensity Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environme3807382
K50ANT2BRYF2QK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: NPN (NO); Col3807250
TL50HRYBGAOSHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environme3807383
TL50HWGYRACQTL50H Tower Light, Gray Housing: 4-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimod3807325