TL70GWYRQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green W3807445
TL50RYBGAOSTower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3807426
TL50ZBAOS3Tower Light: 1-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: B3807510
LEDRSW-807492Presence PLUS 30 mm Spot Light; Visible Red LED 24 V dc with Focused Lens; 2 m (6.5 ft) Cable with Flying Leads3807492
PBAT23TSL5TA-VLPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 1 m; Right Angle, Thread M3; Stainless Protective Jacket; 25 mm B3807518
TL70ZRAPTL70 Tower Light, Black Housing: 1-Color Audible Indicator: Programmable; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors:3807449
WLS28-2CW145DXPWMWLS28-2 Work Light Strip; Length: 145 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; Di3807521
TL50CVRMOSGQCompact Tower Light: 6-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Viole3807517
TL70YOWQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow3807434
K80APT2GXDQK80 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Job Light Only; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP3807486
WLS28-2CW285DXPWMWLS28-2 Work Light Strip; Length: 285 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; 23807520