HLS27DW0145C W/30HLS27 Hazardous Location Strip Light; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: White; 9 m (30ft3808143
WLS28-2XGR-430DSQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103808153
TL50BLZW2AOS4Beacon Tower Light: 1-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67;3808198
WLS15CYR0920DSQPWLS15 Dual Color Light Strip; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Yellow Red; Cascadable;3808123
TL50RYGBAKQTower Light IO-Link Series: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Red Yellow Green Blu3808190
TL50BLZR1R1Beacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red rotate Red rotate; 2 m (6.5 ft3808120
WLS27XG3R3-570HSQWLS27 Dual Color Light Strip; Length: 570 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: G3808104
WLB32CWW1130PWMQWLB32 Work Light Bar; PWM Dimming; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; Cascadable;3808128
TL50BLY1GWR2QTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow ro3808132
TL70ZRYOATL70 Tower Light, Black Housing: 3-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red Yellow Or3808087
K50PFF100KQPK50 Pro Optical with IO-Link Series: RGB Fixed-Field Sensor; Voltage: 18-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808239