TL50HZGWYRAOSIHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Audible Alarm with Volume Adjust; Voltage: 100-240 V ac; Environmental3808212
TL50BLGYR1AOS4Beacon Tower Light 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3808228
TL50BLBR2AOS3Beacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3808197
TL70DR2MRWQTL70 Wireless Multihop Tower Light, 2.4 GHz, Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colo3808170
LEDGSFQ30 mm Spot Light; Visible Green LED 24 V dc; Focused Lens; Euro 4-pin 150 mm (6 inch) PVC Connector3808097
K50PPBSQ2PSK50 Pro Push Button with PICK-IQ Series: RGB Push Button; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP65; Colors3808247
TL50BLGYBWR1QTL50BL Tower Light: 5-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3808192
WLS28-2CGR-285L25XQWLS28-2 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (3808252
TL50BLZGR2B1AOS3Beacon Tower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Co3808249
TL50GYORQTL50 Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Green Yello3808248
TL50BLR2AOS4ICQBeacon Tower Light; Gray Housing: 1-Color Sealed; Omni-directional Staccato Audible Indicator w/ Intensity adjust; Voltage: 12-30 V3808209