TL50WYGRBQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: White Yellow Gre3808364
TL50HWRAQTL50H Tower Light: 2-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Wh3808367
TL50GSOMRVQTower Light: 6-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Sky Blue3808419
PVD100Q W/6IN-808390PVD Series: Parts Verification ; 100 mm 4 channel; Range; up to 2 m,; Input:12-30 V dc; Outputs: Selectable NPN/PNP; 5-pin 150 mm3808390
DQ12AN6FF15Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808399
TL50BLB1GY2RALS3QBeacon Tower Light: 4-Color Sealed Loud Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input:3808386
TL50GWAQTL50 Tower Light: 2-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Gre3808387
TL50GWWWQTower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green White Whit3808407
TL50BLZR1Y1B1G1Beacon Tower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red rotate Yellow rotate Blue rota3808441
WLS27XGYRXX6-0570HS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 570 mm; Heavy Diffuse; Voltage: 24 V dc; Environmental Rating: IP66; IP67;3808410