TL50BLZRGGABeacon Tower Light: 3-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP50; Colors: Red Green Green; 2 m (6.53811341
K50PFF100AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811247
K50PFF100ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811234
TL50BLZY2B2AOS4Beacon Tower Light: 2-Color Sealed; Omnidirectional Staccato Audible Indicator w/Intensity Adjust; Voltage: 85-264 V ac; Environment3811340
K50PFF50ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811246
TL502AOSIKCQTL50 Pro Tower Light with IO-Link Sealed Omni-directional Audible with Volume Adjust, Gray Housing: 2-Segment; Voltage: 18-30 V dc;3811350
WLS28-2CWW1130DSPWMQWLS28-2 Work Light Strip; Length: 1130 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Warm White; Ca3811359
TL50RGRGAQTower Light: 4-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Red Gree3811384
TL70GYORCQPTL70 Tower Light; Gray Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green Ye3811371
TL50TOMQTower Light: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Turquoise Orange3811447
TL50BLWGRAOSQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3811476