HLS27DGR0430CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805279
TL50BLGYY1RATL50BL Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: G3805215
HLS27DWR0570CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805272
HLS27DW0285CPWMQPHLS27 Hazardous Location Strip Light; Length: 285 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805262
HLS27DWR0850CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805274
HLS27DW1130CPWMQPHLS27 Hazardous Location Strip Light; Length: 1130 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Wh3805268
HLS27DGR0710CHLS27 Hazardous Location Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805245
TL70BALTTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors:3805290
HLS27DWR0710CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805273
HLS27DW0990CQPHLS27 Hazardous Location Strip Light; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: White; 150mm ITC3805259
TL50YBWGORQTower Light: 6-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Blue Whi3805298
HLS27DW0850CPWMQPHLS27 Hazardous Location Strip Light; Length: 850 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805266