SLPVAR14-690EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm Response (Tr): 19.5 ms; Beams: 69; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805343
HLS27DGR1130CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gre3805284
HLS27DWR1130CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3805276
HLS27DGR0570CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805280
HLS27DW0990CPWMQPHLS27 Hazardous Location Strip Light; Length: 990 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805267
SLPVAR25-270EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 25 mm; Response (Tr): 8 ms; Beams: 14; Range: 0.1 to 4 m (4 in to 13.1 ft); Heigh3805361
HLS27DGR0710CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805281
HLS27DGR0990CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805283
SLPVAE14-550EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 14 mm Response (Tr): 16.5 ms; Beams: 55; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805348
WLS28-2XGR-850L25XQWLS28-2 Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (13805288
HLS27DGR0850CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805282
K50APT2WRBF2QK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3805300