TL50BLBGY2AOSQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environment Ratin3805443
SLPVAE25-270EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 25 mm; Response (Tr): 8 ms; Beams: 14; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805365
SLPVAR25-410EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 25 mm Response (Tr): 9.5 ms; Beams: 21; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805360
TL70GOBRAPQTL70 Tower Light; Black Housing: 4-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3805353
WLS28-2CWR-570L25SQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent);3805463
TL30BYWBXXAXQDTL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805416
TL70DR2MGYRQTL70 Wireless Multihop Tower Light, 2.4 GHz, Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environment Rating: IP65; Colors3805508
WLS27XG2R2-1130DSQWLS27-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green (50 per3805302
WLS28-2CBR-570DXQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Blue (100 percent), Red (103805441
K30ANT2BYCQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673805457
TL30BYWBXXAXC1TL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805408
TL50BLGYR2B2QPTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3805514