TL50WYGCQ8TL50 Tower Light, Gray Housing: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805673
WLS28-2XGR-850L25SQ-805615WLS28-2 Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent),3805615
WLS28-2XWW710XPWMWLS28-2 Work Light Strip; Length: 710 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 2 m (6.53805643
TL50ZWYCTL50 Tower Light, Gray Housing: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: White Yellow; 2 m (6.53805621
TL50GYRAOSIKCTower Light IO-Link Series: Gray housing; 3-Color Omnidirectional; Audible Indicator with Volume Adjust; Voltage: 12-30 V dc; Enviro3805611
TL50GCQ8TL50 Tower Light, Gray Housing: 1-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805703
TL70YRBGWTTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow3805653
TL50WYGAOSCQ8Tower Light; Gray Housing: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmen3805675
TL50GROBWQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Red Orange3805626
TL70ZRBTL70 Tower Light, Black Housing: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red Blue; Supports 1-3805658
TL50ZGWYCTower Light; Gray Housing: 3-Color Indicator; Voltage: 85-264 V ac; Environmental Rating: IP67; Colors: Green White Yellow; 2 m (6.53805622
WLB32ZCWW285EPBQMBWLB32 Work Light Bar; Switched Hi/Low/Off; Length: 285 mm; Voltage: 85-264 V ac; Environmental Rating: IP50; Color: Warm White; Casc3805641