TL50BLBGYAOSIQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V a3806074
TL50BLZB1QPBeacon Tower Light: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue rotate; Micro 4-pin 150 mm (63806196
TL50BLGY1R2TL50BL Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3806139
TL50HBGRYAOSQPHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environme3806230
TL50BLGR1AOS3ICQBeacon Tower Light; Gray Housing: 2-Color Sealed; Omni-directional Pulsed Audible Indicator w/ Intensity Adjust; Voltage: 12-30 V dc3806142
WLS28-2XR1130XPWMQWLS28-2 Work Light Strip; Length: 1130 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Red; Euro 4-pin Inte3806187
S18-2VNLP-2M-806077S18-2 Series: Polarized Retroreflective; Range: 6 m; Input: 10-30 V dc; Outputs: Complementary NPN; Connection: 4-pin Euro 4-conduct3806077
TL70BROGALQTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3806209
TL70DXN9WBRYGALQTL70 Wireless Tower Light, 900 MHz, Black Housing: 5-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65;3806177
DX80N9X1W-CM1L-NBDX80 Condition Monitoring 900 MHz Node 1W; Internal Battery Internal Antenna; Input: Pre-Configured dip switches for VT1 Vibration S3806256
TL50RGGGGGGQTower Light: 7-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red Green Green3806147
TL50BLRYG2QTL50BL Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red stead3806224