SLC4E24-240P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 24 mm; Response (Tr): 7.5 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806325
TL50BLB1GR1AOSBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806242
SLC4E14-240P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806322
TL50GRBALS3QTL50 Tower Light: 3-Color Sealed Loud Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: B3806191
TL70RGRAPTL70 Tower Light; Black Housing: 3-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3806234
K50RPLPGYYC3QPMAK50 C4-Series EZ-LIGHT: 3-Color Polar Retro Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 2M; Output: PNP (NC);3806321
TL50HBRYAQTL50H Tower Light: 3-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Bl3806227
WLS28-2XG2R2-850L25SQWLS28-2 Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (50 percent), R3806319
DX80N9X1W-CM1LDX80 Condition Monitoring 900 MHz Node 1W; Internal Battery Internal Antenna; Input: Pre-Configured dip switches for VT1 Vibration S3806255
TL50CWYRAQCompact Tower Light: 3-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors:3806336
WLS28-2CR990SQWLS28-2 Work Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Red; Cascadable; Euro 4-pin3806284
TL70DR2MGYRALQTL70 Wireless Multihop Tower Light, 2.4 GHz, Black Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Ratin3806313