TL50BLGRYALSCQTL50BL Tower Light, Gray Housing: 3-Color Sealed Loud Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67;3806294
TL50HBYRAOS3High Intensity Tower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental3806368
SLC4R14-320P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 11.5 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 33806329
K50APT2FGRWF2K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2 FDA; Voltage: 12-30 V dc; Housing: FDA Polycarbonate; IP67 IP69K; Input: PNP (3806339
SLC4R24-240P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 24 mm; Response (Tr): 7.5 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 243806326
K50LVYO6PQK50 Series EZ-LIGHT: 3-Color I/O Block Compatible Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; Environmental Rating: IP673806310
WLS15XRD0360DSQPWLS15 Work Light Strip; Diffused Window; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Red; Euro 4-p3806236
SLC4E24-320P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 24 mm; Response (Tr): 8.0 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 3203806331
TL50BLZBWBeacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue White; 2 m (6.5 ft) Cable3806370
TL50HWGYRAOSICQPHigh Intensity Tower Light; Gray Housing: 4-Color Sealed; Omni-directional Continuous Audible Indicator with Intensity Adjust; Volta3806317
DX80N2X1W-CM1LDX80 Condition Monitoring 2.4 GHz Node 65mW; Internal Battery Internal Antenna; Input: Pre-Configured dip switches for VT1 Vibration3806257
TL70ZBRALQTL70 Tower Light, Black Housing: 2-Color Loud Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Blue Red3806281