PBAT23TSL5TA-VLPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 1 m; Right Angle, Thread M3; Stainless Protective Jacket; 25 mm B3807518
TL70ZRAPTL70 Tower Light, Black Housing: 1-Color Audible Indicator: Programmable; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors:3807449
WLS28-2CW145DXPWMWLS28-2 Work Light Strip; Length: 145 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; Di3807521
TL50CVRMOSGQCompact Tower Light: 6-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Viole3807517
TL70YOWQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow3807434
K80APT2GXDQK80 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Job Light Only; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP3807486
WLS28-2CW285DXPWMWLS28-2 Work Light Strip; Length: 285 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; 23807520
K80LGROPK80 Series EZ-LIGHT: 3-Color General Purpose Indic; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green Red3807612
TL50BLR1Y2GAOSBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environ. Rating:3807487
TL50BLZGYBAOSBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP673807522
WLS28-2CWY-570SQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent),3807485
TL50BLB2Y2RQBeacon Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue flas3807448