S18LGXXPQP-808189S18 EZ-LIGHT - 18 mm - IP67; Single Color: Green; 10-30 V dc PNP Input; Euro 4-pin 20in (508mm) PVC Pigtail Connector3808189
TL50BLZYWRBeacon Tower Light: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Yellow White Red; 2 m (6.5 ft) Cab3808012
TL50GB2R2AOS3Q-808075Tower Light: 3-Color Omni-directional Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: B3808075
CL50GXRPQColumn Light: 2-Color Indicator; Voltage: 18-30 V dc; Environ.Rating: IP67; Input: PNP; Colors: Green Red; Euro 4-pin Integral Conne3808099
WLS28-2CWW570DSPWMQWLS28-2 Work Light Strip; Length: 570 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Warm White; Cas3808116
TL50BLR2R2ALS4Beacon Tower Light: 2-Color Sealed; Sealed Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67;3808130
TL50BLZR2W2Beacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flash White flash; 2 m (6.5 ft3808028
HLS27DW0145C W/30HLS27 Hazardous Location Strip Light; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: White; 9 m (30ft3808143
WLS28-2XGR-430DSQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103808153
TL50BLZW2AOS4Beacon Tower Light: 1-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67;3808198
WLS28-2CGR2-710L25SQWLS28-2 Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100%), Red (503808053
WLS15CYR0920DSQPWLS15 Dual Color Light Strip; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Yellow Red; Cascadable;3808123