TL50ZVBMTTL50 Tower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors:Violet Blue Magenta Turquoise; 2 m (63811121
K50PFF50ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811226
K50PFF50AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811241
TL50BLZGBY1R2ACBeacon Tower Light: 4-Color Audible Indicator; Gray Housing; Voltage: 100-240 V ac; Environmental Rating: IP50; Colors: Green steady3811337
K50PFF200ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811258
TL50BLZRGGABeacon Tower Light: 3-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP50; Colors: Red Green Green; 2 m (6.53811341
K50PFF100AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811247