TL50BLB1R1G1ALS3Beacon Tower Light: 3-Color Sealed; Loud Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input3807665
TL50BLGB2AOS3QBeacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3807576
TL70RGRGQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3807630
TL50BCQTL50 Tower Light, Gray Housing: 1-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3807633
TL50C10AKCQTL50 Pro Tower Light with IO-Link Audible, Compact Gray Housing: 10-Segment; Voltage: 18-30 V dc; Environmental Rating: IP50; Colors3807681
TL50HGRYBAOSQHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environme3807685
TL70RGYWQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3807624
WLS15XRD0920DSC2WLS15 Work Light Strip; Diffused Window; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Red; 2 m (6.53807706
TL50GGRYRBTower Light: 6-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Green Red3807641
TL50HZBWGYRTL50H Tower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue White Green Yellow Red; 2 m (63807776
TL50ZY2ATower Light: 1-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP50; Color: Yellow flash; 2 m (6.5 ft) Cable3807695
TL50GBYORQTL50 Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Blue3807651