QS186LE211Q5-IOBWORLD-BEAM QS18 Series: Laser Class 2; Vertical Line; Range: 15 m; Input: 10-30 V dc with Laser Enable on Black Wire; Output: Not Ap3807752
TL70YORAPQTL70 Tower Light; Black Housing: 3-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3807744
K50RPFF50BXDQPK50 Series EZ-LIGHT: 1-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 50 mm; Input: PNP (NC); C3807809
HLS27DWG0285CHLS27 Hazardous Location Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3807725
TL50BLB2Y2R2ALS4TL50BL Tower Light: 3-Color Sealed Loud Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Inpu3807810
TL50BLW2G2Y2Beacon Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors:White flas3807854
TL50BLYGBCQTL50BL Tower Light: 3-Color Indicator Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67 Input: Bimodal; Colors: Yellow Gree3807798
TL50BLGAOS3QBeacon Tower Light: 1-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3807823
TL503KCQPTL50 Pro Tower Light with IO-Link, Standard Gray Housing: 3-Segment; Voltage: 18-30 V dc; Environmental Rating: IP67; Colors: Multic3807820
TL70ZRRTL70 Tower Light, Black Housing: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red Red; Supports 1-43807850
TL50BLR1R1AOS4IQBeacon Tower Light 2-Color Sealed; Omnidirectional Staccato Audible Indicator w/ Intensity Adjust; Voltage: 12-30 V dc or 24 V ac; E3807814