DX80N9DSTS-NBWireless Operator Interface Node; 900 MHz 1W; LCD Display 0-999; Multicolor Capacitive Touch; Batteries NOT Included3808636
TL50BLZY1ALSBeacon Tower Light: 1-Color Sealed Continuous Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Yellow r3808685
BT16SMTGRMLL2Diffuse Mode Bifurcated Glass Fiber 1.83 m long; 1.58 mm dia. Bundle; Stainless Steel Sheath; 5/16-24 Threaded Tip with A 50.8 mm Lo3808795
TL50WOGRYQTL50 Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors: White Orange3808765
TL50GBRAOSTower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3808835
WLS28-2CWG-1130DXQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Green3808707
TL70ZBQTL70 Tower Light, Black Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Blue; Supports 1-4 Mo3808834
TL50ROGBAQTower Light: 4-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Red Oran3808785
TL50SGYRAOSTower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3808739
TL50BLGY2B2TL50BL Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3808726
TL50HGWAQTL50H Tower Light: 2-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Gr3808789