TL70ZYRTL70 Tower Light, Black Housing: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Yellow Red; Supports3808709
TL50GYRBWTL50 Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Green Yello3808766
TL70WGRAQTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3808758
TL50BLGBRAOSIQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V a3808751
TL50YRGOWQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Red Green3808807
TL50RGYWALSTL50 Tower Light: 4-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal;3808869
PIL46UMCFPlastic Fiber, Opposed Mode; Core Dia.: 1 mm; Fiber Length 2 m; Captive Ferrule Retains Fiber Cable; Lens; Free cut3808866
TL50BORAOS4Tower Light: 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP673808843
TL70GRYWAQPTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3808868
TL50BLB1Y1R1G1QBeacon Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue rota3808773