TL50BLZRGRGQPBeacon Tower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red Green Red Green; Micro 5-pin 13808740
TL70BGROWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green R3808594
TL70GBOAPTTL70 Tower Light; Black Housing: 3-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3808767
TL50BLZG1RAOSIBeacon Tower Light: 2-Color Sealed; Omni-directional Continuous Audible w/ Intensity Adjust Indicator; Voltage: 100-240 V ac; Enviro3808686
TL50BLZYR1AOS3Beacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Co3808670
DX80N9DSTS-NBWireless Operator Interface Node; 900 MHz 1W; LCD Display 0-999; Multicolor Capacitive Touch; Batteries NOT Included3808636
TL50BLZY1ALSBeacon Tower Light: 1-Color Sealed Continuous Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Yellow r3808685
BT16SMTGRMLL2Diffuse Mode Bifurcated Glass Fiber 1.83 m long; 1.58 mm dia. Bundle; Stainless Steel Sheath; 5/16-24 Threaded Tip with A 50.8 mm Lo3808795
TL50WOGRYQTL50 Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors: White Orange3808765
TL50GBRAOSTower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3808835