WLS28-2CWG-1130DXQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Green3808707
TL70ZBQTL70 Tower Light, Black Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Blue; Supports 1-4 Mo3808834
TL50ROGBAQTower Light: 4-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Red Oran3808785
TL50SGYRAOSTower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3808739
TL50BLGY2B2TL50BL Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3808726
TL50HGWAQTL50H Tower Light: 2-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Gr3808789
TL70ZYRTL70 Tower Light, Black Housing: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Yellow Red; Supports3808709
TL50GYRBWTL50 Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Green Yello3808766
TL70WGRAQTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3808758
TL50BLGBRAOSIQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V a3808751