TL50YRGOWQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Red Green3808807
TL50RGYWALSTL50 Tower Light: 4-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal;3808869
PIL46UMCFPlastic Fiber, Opposed Mode; Core Dia.: 1 mm; Fiber Length 2 m; Captive Ferrule Retains Fiber Cable; Lens; Free cut3808866
TL50BORAOS4Tower Light: 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP673808843
TL70GRYWAQPTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3808868
TL50BLB1Y1R1G1QBeacon Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue rota3808773
TL50BORGYAQTower Light: 5-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue Ora3808891
TL50BLGYR2B2ALSCQTL50BL Tower Light, Gray Housing: 4-Color Sealed Loud Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67;3808873
TL70BGRCQTL70 Tower Light; Gray Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gre3808861
TL50RBYGALSQTL50 Tower Light: 4-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal;3808846
TL50BGYROQTL50 Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue Green3808809
TL70DXN2BYQTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Blue3808802