HLS27DWYRXX3-850C24HLS27 Hazardous Location Multicolor Strip Light; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809241
HLS27DWYRXX3-145C24HLS27 Hazardous Location Multicolor Strip Light; Length: 145 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809236
TL50BLGY2R2GTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3809195
HLS27DGYRXX3-990C24HLS27 Hazardous Location Multicolor Strip Light; Length: 990 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: Green,3809250
TL50BLGRGR W/16TL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Red3809217
HLS27DWYRXX3-1130C24HLS27 Hazardous Location Multicolor Strip Light; Length: 1130 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809243
TL50BGYALS4QTL50 Tower Light: 3-Color Sealed Loud Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input:3808893
HLS27DWYRXX3-990C24HLS27 Hazardous Location Multicolor Strip Light; Length: 990 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809242
HLS27DGYRXX3-850C24HLS27 Hazardous Location Multicolor Strip Light; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: Green,3809249
HLS27DWGRYB5-710C24HLS27 Hazardous Location Multicolor Strip Light; Length: 710 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809256