HLS27DGYRXX3-710C24HLS27 Hazardous Location Multicolor Strip Light; Length: 710 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: Green,3809248
HLS27DWGRXX3-145C24HLS27 Hazardous Location Multicolor Strip Light; Length: 145 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809228
HLS27DWGRYB5-990C24HLS27 Hazardous Location Multicolor Strip Light; Length: 990 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809258
HLS27DGYRXX3-570C24HLS27 Hazardous Location Multicolor Strip Light; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: Green,3809247
HLS27DGYRXX3-145C24HLS27 Hazardous Location Multicolor Strip Light; Length: 145 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: Green,3809244
HLS27DGRX2S-570C24HLS27 Hazardous Location Two Segment Strip Light; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67;; Colors: Green3809261
SOLUTIONSKIT2-PRESSUREWireless Pressure Solutions Kit 2.4 GHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Pressure Monitoring); 103809321
HLS27DWGRXX3-430C24HLS27 Hazardous Location Multicolor Strip Light; Length: 430 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809230
TL50BLR2AOSIBeacon Tower Light: 1-Color Sealed; Omni-directional Continuous Audible Indicator Adjustable Intensity; Voltage: 12-30 V dc or 24 V3809281
R70ZDR9M-Q5AC Repeater Kit Containing:; SG-R70- DR9M (809324) TL70Z-Q5 (97515); MQAC2-515 (32715) and LMB30LP (808590)3809326
CL50GRBAOSIPColumn Light: 3-Color Sealed Omni-directional Continuous Audible Indicator w/ Intensity Adjust; Voltage: 18-30 V dc; Environ. Rating3809343